IESNA:LM-63-2002
[TEST]P942670
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-750-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]66037
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
6023.9 5986.1 5907.2 5838.6 5821.4 5828.3 5848.9 5886.6 5920.9 5931.2
5934.7 5986.1 6092.6 6267.6 6559.4 6971.3 7472.4 8076.5 8848.8 9768.7
10812.1 12089 13637 15397.9 17292.6 19328 21281 22190.6 20858.8 16118.7
8769.8 2474.8 758.6 449.6 257.4 106.4 0
6023.9 6003.3 5920.9 5852.3 5835.1 5838.6 5859.1 5896.9 5927.8 5938.1
5945 5999.9 6102.8 6288.2 6573.1 6988.4 7496.4 8104 8896.8 9816.7
10894.5 12209.1 13818.9 15542 17471 19558 21469.8 22293.6 20649.5 15758.3
8361.4 2320.3 734.5 411.9 240.3 96.1 0
6023.9 5996.4 5917.5 5845.4 5814.5 5818 5828.3 5848.9 5862.6 5876.3
5896.9 5955.3 6065.1 6240.1 6528.5 6909.5 7396.9 7973.5 8718.4 9627.9
10764.1 12185.1 13853.3 15706.8 17628.9 19667.8 21593.4 22595.6 21377.1 17021.4
10105.1 3727.6 995.4 494.3 291.8 113.3 0
6023.9 5982.7 5907.2 5828.3 5787.1 5776.8 5783.6 5787.1 5787.1 5811.1
5845.4 5910.6 6020.5 6192.1 6439.2 6803.1 7287 7877.4 8622.2 9528.4
10757.2 12226.3 14100.4 16211.3 18373.8 20495 22475.5 23594.5 22976.6 19757
13564.9 6562.8 1977.1 720.8 350.1 109.8 0
6023.9 5982.7 5910.6 5828.3 5776.8 5766.5 5773.3 5773.3 5773.3 5800.8
5862.6 5920.9 6013.6 6161.2 6384.3 6720.7 7208.1 7815.6 8563.9 9518.1
10777.8 12456.3 14622.1 17186.1 19822.2 22183.8 24088.8 25297 25441.1 23793.6
18974.4 11412.8 4846.6 1235.7 415.3 96.1 0
6023.9 5972.4 5900.3 5818 5763 5752.7 5763 5776.8 5776.8 5804.2
5869.4 5917.5 5989.6 6147.5 6384.3 6720.7 7194.4 7815.6 8577.6 9583.3
10897.9 12703.4 15126.7 18082 21081.9 23687.2 25595.6 27016.6 27888.4 27332.4
23690.6 16633.5 7966.7 2502.2 532 123.6 0
6023.9 5982.7 5907.2 5821.4 5766.5 5752.7 5759.6 5773.3 5773.3 5800.8
5862.6 5927.8 6020.5 6171.5 6404.9 6748.1 7228.7 7832.8 8587.9 9542.1
10801.8 12483.7 14659.9 17186.1 19794.8 22207.8 24198.6 25585.3 25770.6 23958.3
19410.4 11852.2 4657.8 1201.3 346.7 92.7 0
6023.9 5989.6 5917.5 5831.7 5776.8 5763 5773.3 5783.6 5793.9 5821.4
5866 5938.1 6054.8 6229.8 6480.4 6827.1 7317.9 7915.2 8660 9593.6
10829.3 12387.6 14272 16328 18432.1 20556.8 22571.6 23700.9 22928.6 19911.5
13952.8 6707 2001.1 751.7 357 109.8 0
6023.9 5999.9 5924.4 5842 5797.4 5790.5 5804.2 5831.7 5855.7 5879.7
5910.6 5972.4 6092.6 6281.3 6562.8 6950.7 7434.6 8021.6 8756.1 9645.1
10770.9 12167.9 13805.2 15593.5 17460.7 19479 21462.9 22461.8 21411.5 17807.4
11251.5 4421 1266.6 604.1 322.6 130.4 0
6023.9 6006.7 5927.8 5845.4 5807.7 5804.2 5828.3 5876.3 5917.5 5941.5
5965.6 6027.3 6140.6 6332.8 6628 7043.3 7551.3 8165.7 8920.9 9833.9
10891.1 12205.7 13719.4 15418.4 17223.9 19225 21130 21878.3 20464.1 15885.3
8704.6 2622.4 799.8 405 216.2 85.8 0
6023.9 6003.3 5927.8 5845.4 5807.7 5807.7 5831.7 5876.3 5920.9 5941.5
5962.1 6013.6 6130.3 6312.2 6604 7009 7513.6 8155.4 8914 9779
10819 12078.7 13585.5 15294.9 17018 19019.1 20965.2 21885.1 20690.7 16362.4
9271 2914.1 844.4 439.4 226.5 78.9 0
